Emergency Lighting Solution for Dimmable Type B TLED Lamps
Designed for new dimmable Type B TLED lamps, required to meet the DLC Performance Standard 5.0.
BSL06M5
New innovative design made to simplify installation of emergency LED drivers. The first of its kind designed to install directly onto the jucntion box of a driver.
GTDU
GTDU is a dual UL Listed generator transfer device with upgraded features from the original GTD.
ELI-S-10
The ELI-S-10 allows you to dim a higher power fixture to 10VA automatically in emergency mode. You won’t need a large inverter to work with your 100W fixture, and no dip switches need to be set. It provides 90 minutes of emergency lighting in the event of a power failure.