You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Yes, the Advance Express program offers a list of commonly used drivers that  have a wide range of output current that can be configured to be suitable replacements  for exsisiting drivers. It is important when choosing a replacement driver that the power is appropriately selected and the form factor and application are matched. Please refer to  cross reference list located here.