Stadium Ajdovščina

Stadium Ajdovščina

By Javna razsvetljava d.d.

Stadium Ajdovščina

Pneumatic Mast Stadium Lighting in Ajdovščina

AJDOVŠČINA, SLOVENIA

Ajdovščina showcases Slovenia’s and the Balkans’ first pneumatic telescopic stadium lighting, setting a new benchmark for safe, low-impact illumination. Masts from 18,6–22,4 m rise only for events and retract to 6 m. External louvres protect homes and the airfield, while Signify ArenaVision LED 3.5 gen with Dynalite controls delivers UEFA-grade, energy-efficient performance. It sets a regional benchmark in sustainable sports lighting.

“This innovation brings top-tier sports lighting and ensures air traffic safety, showcasing how technology and responsibility go hand in hand."

David Šket
CTO, Javna razsvetljava d.d.

Challenge

Customer challenge

UEFA-level lighting on 8 pneumatic telescopic masts was required. The system had to use lightweight luminaires to ensure smooth mast movement and long-term reliability as extreme local winds can reach up to 200 km/h. Use of external louvers and optics for glare and spill control, was needed due to airfield and near residential buildings. This required a reinforced design, luminaire number optimization, while touch-screen control lets operators adjust lighting levels based on mast position, creating a safe, efficient and standards-compliant solution.

Solution

The solution

AreaVision LED 3.5 gen, Dynalite controller and Dynalite Touch Screen delivered smart UEFA-level lighting with low glare and spill. Pneumatic telescopic masts adapt height to needs, ensuring safety for air traffic and users in all weather conditions without light spillage. Advanced optics and external louvers have helped optimize number of luminaries from 96 to 64 providing low weight and precise illumination for setting a benchmark in innovative, energy-smart sports lighting project in Balkan and greater area.

Team

Certified System Integrator: Javna razsvetljava d.d.

Lighting Designer: Daniel Coada, Miha Rocnik, Signify

Client / end user: ND Primorje Ajdovščina

Products

Arena Vision LED 3.5 gen with ZVP418 EXTERNAL LOUVER

Dynalite DALI controller DDBC320-DALI

Dynalite touch panel PDTS

Discover other case studies

The KNVB Campus - Zeist, The Netherlands

Interact and Certified System Integrator Oostendorp Nederland B.V. teamed up to transform the KNVB Campus in Zeist – the beating heart of Dutch football.

Optimizing a Hoog Op Tennis Club’s lighting

Signify Certified System Integrator, Oostendorp Nederland, delivered an innovative, connected lighting solution to enhance the member experience at Hoog Op Tennis Club.

Grand Stade de Tanger by Lamalif

The Ibn Batouta Stadium in tangier stands as a true showcase of Signify’s cutting-edge lighting technology. Featuring Arenavision with BVP428 luminaires for the pitch and ClearFlood BVP650 for the stands, and Unistrip BCP383 for the façade. The stadium delivers unmatched visibility, safety, and ambiance for players and fans alike. This state-of-the-art system positions the venue at the forefront of global sports infrastructure, ready to shine brilliantly for AFCON 2025, the 2030 World Cup, and millions of passionate fans across the continent.

Ekinox Arena

Philips ArenaVision LED sports lighting in Ekinox Arena

Lacrosové hřiště Radotín

Signify provided Philips SunStay solar or hybrid-powered luminaires, improving the lighting in eight different municipalities across the Veneto region in Italy.

Smart office lighting – Arrival

Bus operator Arriva achieved complete control over their lighting and reduced energy usage thanks to Interact Pro.

Sevens Stadium - UAE

Lighting the future of sport with sustainability in every kick

A focus on fan experience and new revenue streams – Optus Stadium

With the goal of creating the ultimate fan experience, the recent all-LED lighting and Interact Sports software at Optus Stadium makes it the premier multipurpose venue in the Southern Hemisphere.

Smart lighting for best multipurpose arena experience – Buesa Arena

The Fernando Buesa Arena in Spain converted 100% of the lighting to LED and connected via a standard wired connection, all remotely controlled and managed with Interact Sports.

Fan experience and easy control – Allianz Stadium

Interact Sports offers an easy-to-use dashboard to control all the lighting systems in Allianz Stadium. Allianz now enjoys increased fan engagement, high-quality broadcast capabilities and new revenue potential.

Melbourne Cricket Ground by Lightmoves

The Melbourne Cricket Ground (MCG), a 100,000 person stadium in Melbourne, hosts major international, national, and local sporting events and concerts, including the Boxing Day Test, AFL Grand Final, and performances by artists such as AC/DC and Taylor Swift. The project involved retrofitting 12 electrical zones across 7 levels, replacing the legacy control system with a Dynalite solution to deliver enhanced, venue-wide control.

Connected stadium – fan experience

As Turkey’s largest multipurpose venue, the Sinan Erdem Arena has installed Interact Sports management software to bring a connected stadium concept to life using connected LED lighting infrastructure.

Starting a project?

Starting a project?

We’d love to hear from you.