Modernization of lighting at the TJ Sokol Radotín lacrosse field
Safe and sustainable cities thanks to Philips SunStay

Modernization of lighting at the TJ Sokol Radotín lacrosse field

Solar powered street lighting

TJ Sokol Radotín modernized the lighting of its lacrosse field

High-quality lighting is essential for sports. Signify provided comprehensive services from consulting and design through implementation, service, and maintenance, to sharing insights on new technologies for the Radotín field.

"For our facility, this is a significant step forward in every respect: higher light intensity and better light balance, easy control, several preset lighting modes, and instant restart in case of a failure.”

Ondřej Mika, Managing Director, TJ Sokol Radotín

customer challenge

Customer Challenge

The TJ Sokol Radotín lacrosse field was originally lit by twelve fixtures with 2 kW discharge lamps. The lighting had higher energy consumption, limited control options, and less comfortable conditions for players, spectators, and media.
 

The goal was to improve quality and uniformity of lighting, reduce operating costs, and minimize disruptive light for nearby residents.

Solution

The original fixtures were replaced with ten OptiVision LED gen3.5 floodlights with asymmetric optics, complemented by a Dynalite control system. The new lighting is designed with a focus on high horizontal and vertical uniformity of illumination and maximum visual comfort.

 

The solution includes intelligent lighting control with several preset lighting scenes, allowing easy adjustment of light intensity and character depending on the type of activity, training, or match. The LED lighting also provides instant switch-on and restart, dimming capability, and full control via a touch panel.

 

Thanks to the use of luminaires with integrated shields and horizontal aiming without tilt,  it was possible to significantly reduce the light spill outside the premises. 

Illuminazione stradale efficiente e sostenibile

"We greatly appreciate Signify’s approach from the very beginning through project completion. All technicians were very helpful, and communication was smooth and seamless. We received high-quality documentation for construction elements and electrical installation. Everything was always resolved easily and quickly.”

Ondřej Mika, Managing Director, TJ Sokol Radotín

Energy savings

Reduction of total lighting system power consumption by 41% thanks to the switch from discharge lamps to OptiVision LED technology.

Operational cost savings

Lower energy consumption and significantly reduced maintenance costs thanks to the long lifetime of LED luminaires and modern control systems.

Reduced light disturbance to surroundings

Asymmetric optics with integrated shields and light spill control helped reduce unwanted light outside the sports facility.

Efficient operation

Lighting is used only when and where needed. Ability to adjust light levels based on activity type improved operational efficiency.

Smart control

The Dynalite control system enabled easy operation, preset lighting scenes, and dimming and instant restart in case of a power outage.

Ready for the future

The modern LED infrastructure with intelligent controls is scalable and ready to meet future technological requirements of the sport facility

Discover other case studies

The KNVB Campus - Zeist, The Netherlands

Interact and Certified System Integrator Oostendorp Nederland B.V. teamed up to transform the KNVB Campus in Zeist – the beating heart of Dutch football.

Optimizing a Hoog Op Tennis Club’s lighting

Signify Certified System Integrator, Oostendorp Nederland, delivered an innovative, connected lighting solution to enhance the member experience at Hoog Op Tennis Club.

Grand Stade de Tanger by Lamalif

The Ibn Batouta Stadium in tangier stands as a true showcase of Signify’s cutting-edge lighting technology. Featuring Arenavision with BVP428 luminaires for the pitch and ClearFlood BVP650 for the stands, and Unistrip BCP383 for the façade. The stadium delivers unmatched visibility, safety, and ambiance for players and fans alike. This state-of-the-art system positions the venue at the forefront of global sports infrastructure, ready to shine brilliantly for AFCON 2025, the 2030 World Cup, and millions of passionate fans across the continent.

Ekinox Arena

Philips ArenaVision LED sports lighting in Ekinox Arena

Smart office lighting – Arrival

Bus operator Arriva achieved complete control over their lighting and reduced energy usage thanks to Interact Pro.

Sevens Stadium - UAE

Lighting the future of sport with sustainability in every kick

A focus on fan experience and new revenue streams – Optus Stadium

With the goal of creating the ultimate fan experience, the recent all-LED lighting and Interact Sports software at Optus Stadium makes it the premier multipurpose venue in the Southern Hemisphere.

Smart lighting for best multipurpose arena experience – Buesa Arena

The Fernando Buesa Arena in Spain converted 100% of the lighting to LED and connected via a standard wired connection, all remotely controlled and managed with Interact Sports.

Fan experience and easy control – Allianz Stadium

Interact Sports offers an easy-to-use dashboard to control all the lighting systems in Allianz Stadium. Allianz now enjoys increased fan engagement, high-quality broadcast capabilities and new revenue potential.

Melbourne Cricket Ground by Lightmoves

The Melbourne Cricket Ground (MCG), a 100,000 person stadium in Melbourne, hosts major international, national, and local sporting events and concerts, including the Boxing Day Test, AFL Grand Final, and performances by artists such as AC/DC and Taylor Swift. The project involved retrofitting 12 electrical zones across 7 levels, replacing the legacy control system with a Dynalite solution to deliver enhanced, venue-wide control.

Connected stadium – fan experience

As Turkey’s largest multipurpose venue, the Sinan Erdem Arena has installed Interact Sports management software to bring a connected stadium concept to life using connected LED lighting infrastructure.

Starting a project?

Starting a project?

We’d love to hear from you.