Site lighting is essential not only for the functionality and performance of an outdoor space, but also for its aesthetics. Signify is proud to share the newest addition to our Gardco family - OptiForm, a flexible line of luminaires designed to strike this balance. With efficacy that outperforms the competition, OptiForm leads the way to the future of site lighting.
Innovation That’s On-Site
OptiForm offers best-in-class efficacy – up to 192 lumens per watt – for greater energy savings than traditional metal halide fixtures and without sacrificing high-quality, reliable performance! It is available in three sizes and 11 optical distributions to suit a variety of outdoor applications, from parking lots to pathways. Specialty optics and shields can be added to help eliminate spill light and only cast illumination where it’s needed. These Gardco luminaires offer a broad range of lumen outputs (between 2,000 to 67,000) to ensure a well-lit site at which occupants can feel secure.
January 23, 2024
The Evolution of Healthcare Lighting
November 14, 2023
How lighting technology can help reduce risks to migrating birds
September 15, 2023
Unlocking America’s energy efficiency potential