Pakistan - English

Philips FlexBlend Recessed

FlexBlend - Unlocking the potential of LED lighting in offices

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
157
3,600
4000
21
<19
185
4,200
4000
24.5
<19
157
3,600
4000
21
<19
194
3,600
4000
26
Not applicable
149
2,800
4000
20
Not applicable
190
4,200
4000
25.5
<19
190
4,200
4000
25.5
<19
190
4,200
4000
25.5
<19

Product family information

Description

Office owners and staff responsible for lighting operations are searching for high quality yet energy-efficient lighting that complies with norms and regulations. Designed to support these needs, Philips FlexBlend is enabling building owners to fully optimize their lighting operations, by offering office-compliant lighting with an attractive return on investment. Furthermore, FlexBlend provides the required flexibility by being easy applied on different ceiling types as well as in different office spaces like open office or meeting rooms. Though technology is changing fast, the ideal lighting solution is also expected to be ready to incorporate innovations and future advances that can help optimize operations further. For this reason, Philips FlexBlend is also ready to be connected to controls such as Actilume or used together with the Philips SpaceWise lighting system. It can also be connected to software-based lighting systems like Interact Office, which provides the luminaire with further intelligence and enables it to collect valuable data about its environment

Benefits

  • High-quality office-compliant lighting

  • Choice of three different exit-windows

Features

  • Fully office-compliant (UGR <19)

  • Homogenous and uniform light effect

Applications

  • Offices
  • Education
  • Healthcare
  • Banks

Downloads