Philips FlexBlend Recessed, 24.5 W, 1200x300 mm, VPC, 4200 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC
RC340B 42S/940 SEIA W30L120 VPC DLO U4
Product Description
1200x300 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4200 lm, 24.5 W, 171 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, L65≤3000 cd/m², Wide beam, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years