Philips FlexBlend Recessed, 26 W, 600x600 mm, VPC, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC
RC340B 36S/940 SEIA W60L60 VPC MXO U4
Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3600 lm, 26 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Micro-hexagonal optic, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years