Philips FlexBlend Recessed, 25.5 W, 600x600 mm, VPC, 4200 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

RC340B 42S/840 SEIA W60L60 VPC PCS U4 SC

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 4200 lm, 25.5 W, 165 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam, Structured optic, Polycarbonate, IP20(front IP40), IK03 | 0.3 J, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting

Order code: 910505105987
Full order code: 872110335020600

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 42S/840 SEIA W60L60 VPC PCS U4 SC txt 4.2 kB
Product leaflet
Localized commercial leaflet 910505105987 en_AA pdf 605.3 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910505105987_EU
Multiple assets - Visuals
Product-Diagrams-910505105987_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC340B 42S/840 SEIA W60L60 VPC PCS U4 SC IES
Revit file
RC340B 42S/840 SEIA W60L60 VPC PCS U4 SC 910505105987 ZIP
Dialux
ULD File - RC340B 42S/840 SEIA W60L60 VPC PCS U4 SC ULD
Relux
ROLF File - RC340B 42S/840 SEIA W60L60 VPC PCS U4 SC ROLFZ
LDT
LDT File - RC340B 42S/840 SEIA W60L60 VPC PCS U4 SC LDT