Philips FlexBlend Recessed, 25.5 W, Module 625, VPC, 4200 lm, 4000 K, DALI, Interact Ready, UGR19, TP(b), EL-DC

RC342B 42S/840 DEIA W62L62 VPC PCS

Product Description

Module 625, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4200 lm, 25.5 W, 165 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam, Structured optic, Polycarbonate, IP20(front IP40), IK03 | 0.3 J, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105989
Full order code: 872110335022000

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC342B 42S/840 DEIA W62L62 VPC PCS txt 4.1 kB
Product leaflet
Localized commercial leaflet 910505105989 en_AA pdf 398.2 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910505105989_EU
Multiple assets - Visuals
Product-Diagrams-910505105989_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC342B 42S/840 DEIA W62L62 VPC PCS IES
Revit file
RC342B 42S/840 DEIA W62L62 VPC PCS 910505105989 ZIP
Dialux
ULD File - RC342B 42S/840 DEIA W62L62 VPC PCS ULD
Relux
ROLF File - RC342B 42S/840 DEIA W62L62 VPC PCS ROLFZ
LDT
LDT File - RC342B 42S/840 DEIA W62L62 VPC PCS LDT