Global - English

Philips FlexBlend Recessed, 20 W, 1250x310 mm, VPC, 2800 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b), EL-DC

RC342B 28S/940 DEIA W31L125 VPC MXO

Product Description

1250x310 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 2800 lm, 20 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Micro-hexagonal optic, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105986
Full order code: 872110335019000

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC342B 28S/940 DEIA W31L125 VPC MXO txt 4.1 kB
Product leaflet
Localized commercial leaflet 910505105986 en_AA pdf 331.6 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910505105986_EU
Multiple assets - Visuals
Product-Diagrams-910505105986_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC342B 28S/940 DEIA W31L125 VPC MXO IES
Revit file
RC342B 28S/940 DEIA W31L125 VPC MXO 910505105986 ZIP
Dialux
ULD File - RC342B 28S/940 DEIA W31L125 VPC MXO ULD
Relux
ROLF File - RC342B 28S/940 DEIA W31L125 VPC MXO ROLFZ
LDT
LDT File - RC342B 28S/940 DEIA W31L125 VPC MXO LDT