Vanntett og renrom
Utforsk Philips store utvalg av vanntette LED-lyskilder og våtromsbelysning til innendørs bruk. Våre vanntette belysningsløsninger tilbyr lang holdbarhet, lavt energiforbruk og lys i toppklasse i alle typer miljøer. Våtromsbelysning er også perfekt alle steder der man ønsker høy hygienestandard.
FAQs
The range covers a broad portfolio of waterproof luminaires and dedicated cleanroom fixtures. Waterproof families include CoreLine waterproof gen3, Pacific LED Gen5, GreenPerform Waterproof G3, and several Ledinaire, SmartBright, and Essential variants. Cleanroom-specific families include Cleanroom CR350B, Cleanroom LED CR250B, GreenPerform cleanroom recessed, GreenPerform Teardrop G3, and Greenperform Cleanroom Teardrop G2 — covering both general-purpose wet environments and hygiene-critical controlled spaces.
IP ratings across the families span IP20 through IP68, covering light-dust environments up to full temporary submersion. For cleanroom applications, the complementary standard is ISO 14644-1, which classifies environments by permitted airborne particle counts (ISO Class 1 through ISO Class 9). Specifiers must match the luminaire's IP rating to the washdown regime and verify the luminaire's design aligns with the ISO class of the target cleanroom environment.
CCT options span 3000 K to 6500 K across the families, supporting warm-to-cool white selections suited to different task and hygiene environments. CRI reaches up to 90 across the families, enabling accurate colour rendering where visual inspection quality is critical — such as food processing, pharmaceutical production, or laboratory settings. Refer to individual family datasheets for the specific CCT and CRI combinations available per family.
IK ratings available across the range include IK03, IK06, IK07, IK08, IK09, and IK10. Higher IK ratings are relevant for installations subject to mechanical impact risk — such as logistics halls, car parks, production areas, and sports facilities — where luminaire resilience against accidental or deliberate physical contact is a specification requirement. Confirm the required IK class against the installation environment's risk profile before selecting a family.
supporting long service intervals that reduce maintenance costs in environments where access is difficult or disruptive — such as food-grade production lines, wet process areas, and controlled cleanroom zones. Actual lifetime depends on operating temperature and hours per day; consult the individual family datasheet for lumen maintenance data specific to each product. Warranty terms can differ by country — verify the warranty period and conditions applicable in your market with the local Signify representative or authorised partner.
DALI dimming is supported across a number of families in the range, with DALI-2 variants available for installations requiring certified multi-master addressing per IEC 62386 Part 102. Interact-Ready variants with WIA/SIA/WEIA/SEIA drivers are available for wireless connected-lighting deployments via the Interact platform — enabling dimming and energy management without DALI bus wiring. Some families also include integrated sensors for cost-effective local control. Check individual family specifications for protocol availability.
The choice is driven by the environmental classification and hygiene regime of the installation. Waterproof battens and tubular formats — such as GreenPerform Waterproof G3 or CoreLine Fastset, waterproof — are suited to wet, dusty, or washdown-exposed environments without ISO cleanroom classification requirements. Cleanroom families such as Cleanroom CR350B, Cleanroom LED CR250B, and GreenPerform cleanroom recessed are engineered to minimise particle release and meet the surface, sealing, and airflow requirements of ISO 14644-1 classified environments.
Yes — Pacific LED Gen5 supports Signify's Online Product Configurator (OPC), which allows specifiers to configure lumen output, CCT, and optics, then download project-specific datasheets, IES/LDT photometric files, and BIM/Revit objects for both pre-configured SKUs and configurator-generated codes. This streamlines the lighting-design workflow in DIALux or Relux and ensures the correct photometric data is used in specification documentation.
Product datasheets, IES/LDT photometric files, and BIM/Revit objects are available directly from each family's product page on signify.com. For families with OPC support — including Pacific LED Gen5 — configurator-generated files are downloadable from the Online Product Configurator. To procure luminaires or obtain project pricing and availability, use the "Where to buy" pathway on signify.com to connect with an authorised Signify distributor or partner in your region.
This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, CE marking requirements under EN 60598 Part 1, and national electrical installation codes — vary by market and are not covered on this page. For regulatory and compliance information specific to your installation, visit Signify's website for your country via the country selector, where the corresponding category page lists locally compliant variants and applicable standards.