Signify Copenhagen LED gen2 small

Copenhagen LED Gen2: timeless design and future-ready technology

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

The original Copenhagen luminaire was co-designed with Copenhagen’s Office of City Architecture in the 1960s with the aim of enhancing the aesthetic appeal of the city through lighting. This timeless luminaire design comes in two types: Copenhagen City LED Gen2 is for city and residential areas where light comfort is important; Copenhagen LED Gen2 delivers high performance for road lighting applications. The second generation of Copenhagen LED is available in a range of sizes, from mini to mega. This makes it suitable for any type of application while ensuring the dimensions of the luminaire and pole are well balanced, so every installation blends harmoniously into its surroundings. Various suspensions are available, allowing a variety of mounting options to provide maximum freedom during installation. Thanks to the built in LEDGINE-O engine, and the wide range of application-tailored optics, Copenhagen LED luminaires deliver the right amount of light and in the right direction on your street, enabling important energy savings. The luminaire is available with one or two Zhaga-D4i (ZD4i) System Ready (SR) sockets, which makes the luminaire future ready. This means Copenhagen LED Gen2 is ready to pair with advanced control and lighting software applications such as Interact, or sensors such as the Outdoor Sensor Bundle (OSB). And because the top SR socket is integrated into the canopy, it has no impact on the beautiful, clean design of the luminaire. Furthermore, every Copenhagen LED Gen2 BPS559, BRS561, BRS562 and BRS563 luminaire is uniquely identifiable, thanks to the Signify Service tag app. By simply scanning a QR code, placed inside the door of the mast or directly on the luminaire, you can instantly access the configuration of the luminaire. This makes maintenance and programing operations faster and easier and enables you to create a digital library of lighting assets and spare parts.

Benefits

  • Excellent energy savings and light distribution thanks to LEDGINE-O high system efficacy and a large choice of optics

  • Future-ready with Zhaga-D4i SR sockets to connect with Interact controls and sensors

Features

  • 4 sizes (mini, small, large, and mega) to fit all mounting heights and possibilities: side entry, wall-arm, post-top, catenary, or central fixing

  • 50+ choice of beams, and internal louvers to match all configurations

Applications

  • Traffic roads: motorways, highways (mega and large versions)
  • Large streets and industrial areas (large)
  • Small streets and car parks (small)
  • Cycle paths, footpaths, pedestrian crossings (mini)

Specifications

  • Type
    BRS561: Side entry BPS561: ø60 mm post top BDS561: Center, 3/4" thread suspended BSS561: Suspended/ Wire
  • Material
    88% bio-based polyethylene canopy silk screen printed, tempered front glass 88% recycled aluminum bracket and heatsink
  • Installation
    Side entry ø60 mm post top Center, 3/4" thread suspended Suspended/ Wire
  • Luminous flux
    2100 lm to 12000 lm system flux
  • Correlated color temperature - CCT
    722, 727, 730, 740, 827, 830, 840
  • Luminaire efficacy
    up to 167 lm/W
  • Dimming
    PSU: Non-dimmable power supply unit, PSR: Dimmable driver with LineSwitch, PSD: Dimmable Power supply unit with DALI interface (integrated), PSA: Dimmable driver with AmpDim integrated, PSDD: Dimmable driver Dynadim integrated, PSD-SR: Power supply unit with DALI and SystemReady interface, PSM: Power supply unit with Coded Mains integrated
  • Accessories
    Back light cover Satin diffuser
  • Ingress protection
    IP66
  • Certification
    CE, ENEC+
  • Serviceability class
    Class A

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Copenhagen LED gen2 small en_AA pdf 455.9 kB
Install instructions
Mounting instruction of Copenhagen (City) LED gen2 small pdf 8.1 MB
EcoDesign document
EcoDesign pdf 1.4 MB
Brochure
Brochure of Copenhagen pdf 5.8 MB

Visuals

Family-Photographs-Copenhagen LED gen2 small
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Copenhagen LED gen2 small
Multiple assets - Software Plugins

Other

Environmental product declaration
Environmental product declaration of Copenhagen LED gen2 small pdf 1.4 MB