Signify Copenhagen LED gen2 small, Urban road & street light, 25 W, 3166 lm, 3000 K, CRI80, GPRS network, Distribution medium 50, Interact Ready, Safety class II, IP66, SRG6-6
BRS561 LED32/830 II GL-DM50 SRTB C10K
Product Description
Urban road & street light, Polyethylene, White, Side-entry for diameter 48 mm, Power supply unit with DALI and SystemReady interface, 3166 lm, 25 W, 127 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug
Specifications
- Lamp family code
- LED32 [LED module 3200 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years