Signify Copenhagen LED gen2 small, Urban road & street light, 26.5 W, 3348 lm, 3000 K, CRI80, Internal (no external connection), Distribution medium 31, Safety class II, IP66, SRG6-10
BPS561 LED35/830 II DM31 GW CLO C10K 60P
Product Description
Urban road & street light, Polyethylene, Opal, Post-top for diameter 60 mm, Power supply unit (On/Off), Constant light output, 3348 lm, 26.5 W, 126 lm/W, 3000 K, SDCM <5, CRI80, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires
Specifications
- Lamp family code
- LED35 [LED module 3500 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years