Signify Copenhagen LED gen2 small, Urban road & street light, 35 W, 4593 lm, 3000 K, CRI80, GPRS network, Distribution symmetrical medium 2, Interact Ready, Safety class II, IP66, SRG6-10

BSS561 LED48/830 II DSM2 GW CLO-SRTB 10

Product Description

Urban road & street light, Polyethylene, White, Catenary bracket, Sensor ready driver Interact System ready, Constant light output, 4593 lm, 35 W, 126 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution symmetrical medium 2, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008636279
Full order code: 871951485047700

Specifications

Lamp family code
48S [LED Module, system flux 4800 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BSS561 LED48/830 II DSM2 GW CLO-SRTB 10 txt 6.0 kB
Product leaflet
Localized commercial leaflet 919008636279 en_AA pdf 250.7 kB

Brochures

Install instructions
Mounting instruction of Copenhagen (City) LED gen2 small pdf 8.1 MB

Visuals

Product-Photographs-919008636279_EU
Multiple assets - Visuals
Product-Diagrams-919008636279_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BSS561 LED48/830 II DSM2 GW CLO-SRTB 10 IES
Dialux
ULD File - BSS561 LED48/830 II DSM2 GW CLO-SRTB 10 ULD
Relux
ROLF File - BSS561 LED48/830 II DSM2 GW CLO-SRTB 10 ROLFZ
LDT
LDT File - BSS561 LED48/830 II DSM2 GW CLO-SRTB 10 LDT

Other

Environmental product declaration
Environmental product declaration of Copenhagen LED gen2 small pdf 1.4 MB