Global - English

Philips CorePro MainsFit (UL Type-B) T8

The perfect lamp for ESCO projects, CorePro MainsFit (UL Type B) LED lamps provide a solution for most LED tube applications with a focus on efficacy and performance.

Products

15T8/COR/48-835/MF20/G/120-347V 25/1
15T8/COR/48-835/MF20/G/120-347V 25/1
929003523304
15T8/COR/48-840/MF21/G/120-347V 25/1
15T8/COR/48-840/MF21/G/120-347V 25/1
929003523404
15T8/COR/48-850/MF21/G/120-347V 25/1
15T8/COR/48-850/MF21/G/120-347V 25/1
929003523504

Product family information

Description

The CorePro MainsFit (UL Type B) lamps are designed to be the perfect retrofit solution to move from traditional fluorescent lamps to energy saving LEDs. This ballast bypass lamp has everything needed built into the lamp with proven energy savings, long life (up to 50k hours), surge suppression and industry leading safety features. All lamps in the CorePro MainsFit family are double-ended to help simplify the installation. In addition, all lamps meet the Philips standards for light quality so that end users will be in a comfortable environment regardless of the CorePro MainsFit lamp type.

Benefits

  • Choose the light level and energy savings that suit your needs

  • Installation simplicity: Can be used with both shunted and un-shunted sockets

Features

  • DLC listed and affordable

  • Glass tube with 240° illumination angle

Applications

  • Warehouses
  • Schools
  • Offices

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro MainsFit (UL Type-B) T8 en_AA pdf 614.8 kB
Additional literature
PLt-21010BN Type B Emergency Inverter Bulletin pdf 292.9 kB
Additional literature
20220908 Quick Installation Guide -Type B pdf 1.7 MB
Additional literature
PLt-17067BN MainsFit bulletin pdf 1.3 MB
Additional literature
TLED Brochure (20210917) pdf 1.8 MB

Visuals

Family-Photographs-CorePro MainsFit (UL Type-B) T8
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-CorePro MainsFit (UL Type-B) T8
Multiple assets - Software Plugins