Philips CorePro, LED, T8, 1200 mm, 9.9 W, 3500 K, 1550 lm, 50000 hour(s)

9.9T8/COR/48-835/MF15/G/DIM 25/1

Product Description

CorePro, LED, T8, 1200 mm, 9.9 W, 3500 K, 1550 lm, 50000 hour(s), 156.00 lm/W, G13, Glass

Order code: 929003523704

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads