Philips CorePro, LEDtube, T8, 1200 mm, 15 W, 5000 K, 2100 lm, 50000 hour(s)
15T8/COR/48-850/MF21/G/120-347V 25/1
Product Description
CorePro, LEDtube, T8, 1200 mm, 15 W, 5000 K, 2100 lm, 50000 hour(s), 140.00 lm/W, G13, Glass
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube