Philips CorePro, LEDtube, T8, 1200 mm, 14.5 W, 4000 K, 2100 lm, 50000 hour(s)
14.5T8/COR/48-840/MF21/G 10/1
Product Description
CorePro, LEDtube, T8, 1200 mm, 14.5 W, 4000 K, 2100 lm, 50000 hour(s), 144.00 lm/W, G13, Glass
Specifications
- Cap-Base G13
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDtube