Philips CorePro, LEDtube, T8, 600 mm, 15.5 W, 4000 K, 2100 lm, 50000 hour(s)
15.5T8-6U/COR/24-840/MF21/G 10/1
Product Description
CorePro, LEDtube, T8, 600 mm, 15.5 W, 4000 K, 2100 lm, 50000 hour(s), 135.00 lm/W, 2G13, Glass
Specifications
- Cap-Base 2G13
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDtube