Global - English

Philips CorePro, LEDtube, T8, 1200 mm, 15 W, 3500 K, 2000 lm, 50000 hour(s)

15T8/COR/48-835/MF20/G/120-347V 25/1

Product Description

CorePro, LEDtube, T8, 1200 mm, 15 W, 3500 K, 2000 lm, 50000 hour(s), 133.00 lm/W, G13, Glass

Order code: 929003523304

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product