Korostusalasvalot
Piristä työtilaa tai myymälää Philipsin korostusvalaisimilla ja hienovaraisella valaistuksella, joka sulautuu täydellisesti kattoon. Philipsin LED-korostusvalaisin valaisee kustannustehokkaasti laadukkaasta valaistuksesta tinkimättä.
FAQs
The portfolio spans fixed, adjustable, elbow, cardanic, semi-recessed, deep recessed, and cylinder-format families — covering applications from wall-washing to precise object highlighting. Key families include LuxSpace Accent Performance Adjustable, CoreLine Recessed Spot gen2, and GreenSpace Accent Cardanic Gen2, alongside flexible cove-lighting families such as Flex Cove G5 and Flex Cove G6.
with wattage from 6 W to 37.5 W. Efficacy reaches up to 143 lm/W, enabling specifier-grade optical performance without excessive energy draw — relevant for both accent layering in retail environments and architectural highlighting in hospitality projects.
CCT spans 2,200 K to 5,000 K across the range, accommodating warm intimate atmospheres at the lower end and cooler neutral-white tones for contemporary commercial interiors at the upper end. Individual family datasheets confirm the specific CCT options available per SKU — consult the product page or download the datasheet for each family before specifying.
CRI reaches up to 90 across the families on this page. In accent applications, high CRI is critical because the luminaire is drawing deliberate attention to a surface, object, or artwork — low colour rendering compromises the visual impact the designer intends. Confirm the specific CRI options for each family via the individual product datasheet before finalising a specification.
Dimmable variants are available across the range. For DALI integration, DALI dimming is supported across the range, with DALI-2 and D4i variants available for installations requiring multi-master addressing or sensor-on-driver capability. Interact-Ready variants with WIA, SIA, WEIA, or SEIA drivers provide a wireless path to connected lighting management via the Interact platform without DALI bus wiring.
IP ratings available across the range include IP20, IP20/65, IP2044, and IP2065. Families with dual IP ratings — where the luminaire body is rated separately from the optical aperture — allow installation in areas with intermittent moisture exposure. IP20-only families are suitable for standard dry interior ceilings. Always verify the IP rating for the specific SKU on its datasheet before specifying for any non-standard environment.
Yes. For families configured via Signify's Online Product Configurator (OPC) — including the LuxSpace Accent families — project-specific IES/LDT photometric files, datasheets, and BIM/Revit objects are downloadable for both pre-configured SKUs and OPC-generated codes. For other families on this page, datasheets and photometric files are available directly from each family's product page on signify.com.
supporting long maintenance intervals in commercial and hospitality installations where relamping access is difficult. A 3-year warranty applies to the products reviewed. Warranty terms can differ by country — verify the warranty period and conditions applicable in your market with the local Signify representative or authorised partner.
This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, IEC 60598 Part 2-2 (recessed luminaire safety requirements), and local electrical installation codes — vary by market and are not covered on this page. For regulatory and compliance information specific to your installation, visit Signify's website for your country via the country selector, where the corresponding category page lists locally compliant variants and the applicable standards.