Kiskoasennettavat paneelivalaisimet
Kiskoasennettavat paneelivalaisimemme sopivat monenlaisiin myymälätiloihin, ja ne tarjoavat tasaisen valonjaon avonaisille alueille ja käytäville. Saatavilla on erilaisia optiikoita ja LED-valoreseptejä, joilla myymälään voi luoda halutun tunnelman. Kaikki tuotteemme ovat energiatehokkaita ja ne voidaan asentaa muun muassa upotettuna, virtakiskoon tai Maxos fusion -runkoon. Kiskoon asennettavat paneelivalaisimet täyttävät tiukat kiertotalousvaatimuksemme.
FAQs
Panels on track are LED luminaires that combine panel-format uniform light distribution with track-mounting flexibility. According to the page, both families on this page — StoreSet Linear and StoreSet Evo — are designed for retail environments, providing uniform light distribution across open sales areas and aisles. They can be repositioned along the track to adapt to evolving store layouts.
Both StoreSet Linear and StoreSet Evo are compatible with multiple mounting infrastructures: power tracks, the Maxos fusion backbone, and recessed ceilings. This flexibility allows specifiers to integrate panels on track into new-build projects or retrofit them into existing trunking or recessed ceiling installations without requiring a dedicated single-type infrastructure.
Across the StoreSet Linear and StoreSet Evo families, wattage ranges from 43 W to 74 W, with efficacy reaching up to 160 lm/W. making both families well suited to high-ambient retail spaces where energy-efficient, high-output uniform illumination is a specification priority.
CCT options span 3,000 K to 4,000 K, supporting both warm-white retail ambience and neutral-white task environments. CRI reaches up to 90 across the families, enabling accurate colour rendering for merchandise display — a critical factor in retail lighting specifications where product appearance under the luminaire directly influences purchase decisions.
Both dimmable and non-dimmable variants are available across the range. Dimmable variants accept standard DALI dimming signals — DALI dimming is supported across the range control, with DALI-2 and D4i variants available for installations requiring multi-master addressing or sensor-on-driver capability. Interact-Ready luminaires with WIA/SIA/WEIA/SEIA drivers provide a wireless path to connected lighting management via the Interact platform without DALI bus wiring.
supporting extended maintenance intervals relevant to retail environments where relamping disruption affects trading hours. Specifiers should verify the specific lifetime figure for the selected SKU in the product datasheet, as the applicable varies by product code.
StoreSet Linear and StoreSet Evo carry an IP20 rating, making them suited to dry indoor retail environments where moisture ingress is not a concern. The IK02 mechanical impact rating reflects their designed-for-interior use; for installations requiring higher ingress protection or impact resistance, alternative luminaire categories should be considered.
The page confirms that all panels on track meet Signify's Lighting for Circularity criteria. relevant to sustainability-focused retail projects and green building specifications. Specifiers targeting BREEAM or similar environmental ratings should reference the product datasheets for specific circularity documentation and supporting evidence.
A 5-year warranty applies across the families on this page. Warranty terms can differ by country — verify the warranty period and conditions applicable in your market with the local Signify representative or authorised partner.
This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, EN 60598-1 (general luminaire safety), and national electrical installation codes — vary by market and are not covered on this page. For regulatory and compliance information specific to your installation, visit Signify's website for your country via the country selector, where the corresponding category page lists locally compliant variants and the applicable standards.