The Chloride PathMaster step-light is designed to support low-level illumination of stairwells, step landings, wheelchair ramps, exit corridors and other spaces. The PathMaster LED engine utilizes high performance white LEDs combined with a solid-state integral driver circuit.
Benefits
Perfect for small illuminating spaces
Aesthetically appealing and designed for architectural excellence
Available in numerous finishes that are complimentary to many different spaces
Features
The face plate is constructed of die cast aluminum with a durable powder coat finish
All LED and electrical components are protected by both a polycarbonate lens and high impact power supply
Neoprene gasket is provided standard for experior applications