• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Visuals
        Photometry/BIM Files

        Product family information

        The CEF Series offers durable die cast aluminum construction. Available in single or double heads in black or bronze.

        Benefits

        Available in two finishes that are complimentary to different spaces
        Designed to be durable

        Features

        Constructed of durable die cast aluminum
        Available in black or bronze
        Has single or double mounting plates available
        For masonry, concrete or deck mounting only

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product