You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Caliber NYC Series Edge-Lit LED Exit Sign

    Architectural and aesthetically appealing

    View all 60 products Chloride
    Caliber NYC Series Edge-Lit LED Exit Sign
    Chloride
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        The Chloride Caliber Series Edge-lit Exit Sign New York City Approved, is designed with a slim profile and is available in numerous finishes that are complementary to architectural spaces.

        Benefits

        Aesthetically appealing and designed for architectural excellence
        Available in numerous finishes that are complimentary to a variety of spaces
        Multiple mounting options means flexibility for different needs
        A low profile design is less obtrusive than traditional signs, making it more aesthetically appealing

        Features

        Panel is 8 'EXIT' legend heights
        Universal mounting for multiple installation configurations
        Housing components are die cast aluminum

        Applications

        Exit and Emergency
        Office
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product