You are now visiting the Signify website. A localized version is available for you.
Suggestions

    B50LP


    Low-Profile Emergency Lighting Equipment

     
    Specification grade;
    High lumen, low-profile
    End-of-lamp-life compatible
    Model #
    12NC
    B50LPM
    913710847902
    Bodine - Emergency Lighting
    Bodine - B50LP Emergency Ballast
    UL Listed
    Available lamps

    Product summary

    UL Listed
    Factory or Field Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Initial Light Output
    750 - 1300 Lumens

    Full Warranty
    5 Years (NOT pro-rata)

    Dual Input Voltage
    120/277 VAC, 60 Hz

    AC Input Current
    200 mA

    AC Input Power Rating
    4.0 Watts

    Test Switch
    Single Pole

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    180 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    0°C to +50°C (32°F to 122°F)

    Dimensions
    21.5" x 1.18" x 1.18"
    (546 mm x 30 mm x 30 mm)
    Mounting Center 21.1" (536 mm)

    Weight
    3.3 lbs. (1.5 kg)