You are now visiting the Signify website. A localized version is available for you.

B50ST


Universal & Self-Testing

 
Automatic code-compliant testing;
For damp locations; One- or two-lamp emergency illumination; Universal input voltage; End-of-lamp-life compatible
Model #
12NC
B50STU
913702455401
Bodine - Emergency Lighting
Bodine - B50ST Emergency Ballast
UL Listed for US and Canada
Available lamps

Product summary

UL LISTED FOR US AND CANADA
Factory or Field Installation (Damp)

Illumination Time
90 Minutes

Initial Light Output
Up to 1400 Lumens

Full Warranty
5 Years (NOT pro-rata)

Universal Input Voltage
120 Through 277 VAC, 50 or 60 Hz

AC Input Current
65 mA

AC Input Power Rating
5.0 Watts

Test Switch
Single Pole

Battery
High-Temperature, Maintenance-Free
Nickel-Cadmium Battery
7- to 10-Year Life Expectancy

Battery Charging Current
300 mA

Recharge Time
24 Hour

Charging Indicator Light
LED

Temperature Rating (Ambient)
Damp Location
0°C to +50°C
(32°F to 122°F)

Dry Location
0°C to +55°C
(32°F to 131°F)

Dimensions
13.3" x 2.4" x 1.5"
(339 mm x 60 mm x 38 mm)
Mounting Center 12.8" (325 mm)

Weight
3.6 lbs. (1.64 kg)