You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Worry-Free Emergency Lighting

    FirstLink

    Connected Emergency Lighting

    FirstLink is a complete and fully code compliant connected emergency egress lighting system comprised of FirstLink enabled exit signs, unit equipment, emergency LED drivers and the FirstLink application. The FirstLink app provides easy and instant access to the status of your system. Simply open the FirstLink app to view and download the condition of all FirstLink devices. Reports can be easily exported to prove the system status is 100%.
    Enhance wellbeing

    Reduce compliance costs

    Boost performance

    Simplify testing & reporting

    Create inspiring environment

    Schedule system testing

    How does FirstLink work?

    FirstLink is a standalone wireless system which integrates all necessary emergency lighting components with an app installed on a tablet or smartphone. A wireless mesh networks connects all devices and ensures a reliable connection through the network. If the app can communicate with just one device, the status of all devices can be read. Once the status is downloaded, the data is uploaded to the cloud.
    FirstLInk System Overview

    FirstLink Products

    Thank you for your interest in FirstLink