You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Ports, Air and Rail

    Reinforce your hubs with lighting that lasts

    As major transportation hubs, port, air and rail facilities have a complex mix of lighting needs. Many of these locations are set against challenging outdoor environments, such as coastal areas, mountain ranges and industrial areas.  Officials must choose lighting that can withstand the adverse conditions posed by these unique locations, such as high humidity, extensive dirt and vibration, and limited accessibility.
    From flood lighting to high mast to tunnel and more, Signify has an extensive LED portfolio to accommodate these requirements. Signify’s LED solutions also allow you to reduce maintenance, save energy and minimize your environmental impact.  Additionally, many of these solutions are fully connectable and future ready, allowing you to install now and add controls later when you are ready.
    Energy icon

    Save energy & maintenance costs

     

    • Leverage LED lighting and controls to optimize energy usage and maximize savings.
     
    • LED lighting can reduce energy usage and utility spend by up to 80%1, extending the life of your lighting assets.
     
    • Keep maintenance to a minimum with long-lasting LED technology and digital controls that allow you to apply light only as needed.

     

    When compared to traditional incandescent bulbs.

    Support wellbeing

    Promote safety & security

     

    • The right LED lighting can improve employee visibility, awareness and accuracy, helping to increase safety.

     

    • Help reduce nighttime crime with new or improved lighting, which has been shown to reduce nighttime crime by 10-36%1

     

    • Implement connected LED lighting to further enhance safety and security, with features like daylight sensors, motion detection and more.

     

    (1) WCCD and Philips Lighting release new publication on assessing the citywide benefits of smart lighting using ISO 37120 certified data ~ World Council on City Data (dataforcities.org

    Safety icon

    Maximize hub potential

     

    • Connected LED lighting can offer a more sophisticated level of monitoring and management, leading to better data and informed decision making

     

    • Gain insight into problematic areas in your transportation hubs by monitoring the environment through sensors

     

    • Achieve optimal and powerful illumination for challenging lighting environments, such as high mounting, adverse weather conditions and 24/7 operation

     

    (1) WCCD and Philips Lighting release new publication on assessing the citywide benefits of smart lighting using ISO 37120 certified data ~ World Council on City Data (dataforcities.org)

     

    (2) Benefits of Smart Parking: How Smart Parking Reduces Traffic

    Sustainability icon

    Improve sustainability

     

    • Use light only where and when it is needed

     

    • Optimize energy consumption and reduce carbon footprint using lighting controls.

     

    • Stay on trend while meeting sustainability goals with designs to fit any environment.

    • Make your city more sustainable through long-life, low-maintenance LED lighting and reduce your carbon footprint.

    We'd love to hear from you