Global - English

Philips MASTER Value LED tube Universal T8

Universal T8 LEDtube lighting now easier and simpler than ever

Products

Product family information

Description

The new Philips MASTER Value LEDtube Universal T8 brings ease and simplicity to your lighting project. That’s because you do not need to match the driver technology anymore: a unique design enables the Philips MASTER Value LEDtube Universal T8 to directly fit in luminaires operating on either electromagnetic ballasts or HF electronic ballasts or mains power connection. It is so simple to operate and you no longer need to stock two types of tubes! Perfectly safe, reliable & easy to install Philips MASTER Value LEDtube Universal T8 is the ideal alternative to standard fluorescent tubes to maximize value over lifetime with high energy saving and lower maintenance costs.

Benefits

  • Reduced operational cost thanks to lower energy consumption

  • Lower maintenance cost thanks to longer lifetime than conventional lamps

Features

  • Replacement of existing T8 lamps on both EM/HF ballast and mains power connection installation

  • Energy savings compared with fluorescent tubes

Applications

  • Office, shop, education, retail
  • Industrial facilities and warehouses

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER Value LED tube Universal T8 en_AA pdf 211.6 kB
Additional literature
Product disposal guide pdf 715.4 kB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.3 MB

Visuals

Family-Photographs-MASTER Value LED tube Universal T8
Multiple assets - Visuals
Video
MASTER Value LEDtube Universal T8 2 mp4 8.7 MB
Video
MASTER Value LEDtube Universal T8 1 mp4 13.4 MB
Video
MASTER Value LEDtube Universal T8 3 mp4 17.6 MB
Video
MASTER Value LEDtube Universal T8 003 mp4 214.0 MB
Packaging image
Packaging Image tif 1.6 MB

Photometry and Lighting design

Family-IES-MASTER Value LED tube Universal T8
Multiple assets - Software Plugins