Product Description
MASTER Value, LEDtube, T8, Universal, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 6500 K, 2500 lm, CRI 80, 60000 hour(s), 161 lm/W, EEL C, G13, Beam angle 190 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1