Philips MASTER Value, LEDtube, T8, Universal, 1500 mm, 23 W, 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 hour(s)
MAS LEDtube VLE UN 1500mm UO 23W865 T8
Product Description
MASTER Value, LEDtube, T8, Universal, 1500 mm, 23 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 hour(s), 160 lm/W, EEL C, G13, Beam angle 190 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 60,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 5 years