Global - English

Philips MASTER Value, LEDtube, T8, Universal, 1500 mm, 23 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 60000 hour(s)

MAS LEDtube VLE UN 1500mm UO 23W840 T8

Product Description

MASTER Value, LEDtube, T8, Universal, 1500 mm, 23 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 60000 hour(s), 160 lm/W, EEL C, G13, Beam angle 190 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929002997402
Full order code: 871951431676800

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002997402 pdf 68.6 kB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.3 MB
Product leaflet
Localized commercial leaflet 929002997402 en_AA pdf 646.1 kB

Brochures

Install instructions
Installation Instructions pdf 40.0 MB

Visuals

Product-Photographs-929002997402_EU
Multiple assets - Visuals
Product-Diagrams-929002997402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE UN 1500mm UO 23W840 T8 IES 2.4 kB
LDT
LDT File - MAS LEDtube VLE UN 1500mm UO 23W840 T8 ldt 91.6 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-LEDtube-Universal-T8-COMF-6260804-Ref-929002997102 pdf 678.3 kB