Philips MASTER UltraEfficient LED candles and lusters

Our most efficient LED candle

Products

Product family information

Description

This is the most efficient LED candle from Philips brand. 210lm/W helps to concrete the company statement of sustainability. 50000 hour lifetime helps to extend the replacement cycle to reduce the waste. This is not only the high SPEC product, but also keep the light quality of Philips brand

Benefits

  • energy saving, 60% less energy comapring with standard Philips LED candles.

  • Very long lifetime that reduces the need for replacement

Features

  • Ultra energy efficient, with 210lm/W

  • Long lifetime, more than 3 times longer lifetime than the normal LED products

Applications

  • Domestic application
  • Hospitality: restaurants and hotels

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER UltraEfficient LED candles and lusters en_AA pdf 490.9 kB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-MASTER UltraEfficient LED candles and lusters
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER UltraEfficient LED candles and lusters
Multiple assets - Software Plugins