Philips MASTER, LEDbulb, B35, not dimmable, 40 W, E14, 4000 K, 485 lm, CRI 80, 50000 hour(s), Glass

MAS LEDCandleND2.3-40W E14 840 B35CL GUE

Product Description

MASTER, LEDbulb, B35, not dimmable, 40 W, E14, 4000 K, 485 lm, CRI 80, 50000 hour(s), Glass, 210 lm/W, EEL A, PF 0.4, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003626002
Full order code: 872016918895200

Specifications

Cap-Base
E14
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003626002 pdf 66.4 kB
Product leaflet
Localized commercial leaflet 929003626002 en_AA pdf 589.8 kB

Visuals

Product-Photographs-929003626002_EU
Multiple assets - Visuals
Product-Diagrams-929003626002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDCandleND2.3-40W E14 840 B35CL GUE IES 2.3 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDCandleND2.3-40W-E14-840-B35CL-GUE-929003626002 pdf 606.5 kB