Philips LEDbulb, P45, not dimmable, 40 W, E27, 4000 K, 485 lm, CRI 80, 50000 hour(s), Glass

MAS LEDLusterND2.3-40W E27 840 P45CL GUE

Product Description

LEDbulb, P45, not dimmable, 40 W, E27, 4000 K, 485 lm, CRI 80, 50000 hour(s), Glass, 210 lm/W, EEL A, PF 0.4, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003626502
Full order code: 872016918905800

Specifications

Cap-Base
E27
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003626502 pdf 67.9 kB
Product leaflet
Localized commercial leaflet 929003626502 en_AA pdf 606.5 kB

Visuals

Product-Photographs-929003626502_EU
Multiple assets - Visuals
Product-Diagrams-929003626502_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDLusterND2.3-40W E27 840 P45CL GUE IES 2.3 kB

Other

Environmental product declaration
EPD-Philips-MASTER-UltraEfficient-LED-candles-and-lusters-COMF-9256110-Ref-929003800702 pdf 699.1 kB