Philips MASTER, LEDbulb, B35, not dimmable, 40 W, E14, 2700 K, 485 lm, CRI 80, 50000 hour(s), Glass

MAS LEDCandleND2.3-40W E14 827 B35CL GUE

Product Description

MASTER, LEDbulb, B35, not dimmable, 40 W, E14, 2700 K, 485 lm, CRI 80, 50000 hour(s), Glass, 210 lm/W, EEL A, PF 0.4, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003625902
Full order code: 872016918893800

Specifications

Cap-Base
E14
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003625902 pdf 67.4 kB
Product leaflet
Localized commercial leaflet 929003625902 en_AA pdf 592.4 kB

Visuals

Product-Photographs-929003625902_EU
Multiple assets - Visuals
Product-Diagrams-929003625902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDCandleND2.3-40W E14 827 B35CL GUE IES 2.3 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDCandleND2.3-40W-E14-827-B35CL-GUE-929003625902 pdf 611.6 kB