Philips TrueSlim gen2

True sustainable slim LED luminaire for lamella ceilings

New
Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

RC720S L600 17S/830 MICB PSD W5
RC720S L600 17S/830 MICB PSD W5
910505106865
RC720S 1D-2L L600 17S/830 MICB PSD D5CW5
RC720S 1D-2L L600 17S/830 MICB PSD D5CW5
910505106866
RC720S L1200 34S/830 MICB PSD W5
RC720S L1200 34S/830 MICB PSD W5
910505106867
RC720S 1D-2L L1200 34S/830 MICB PSDD5CW5
RC720S 1D-2L L1200 34S/830 MICB PSDD5CW5
910505106868
RC720S L600 17S/840 MICB PSD W5
RC720S L600 17S/840 MICB PSD W5
910505106871
RC720S 1D-2L L600 17S/840 MICB PSD D5CW5
RC720S 1D-2L L600 17S/840 MICB PSD D5CW5
910505106872

Product family information

Description

Architects need a lighting solution that matches the interior architecture of the space they are enhancing. TrueSlim gen2 is an offering that meets the flexibility requirements for ceiling integration, suitable for Interalu & Haufe ceiling types. Specifiers & ceiling integrators need luminaires that save energy, at the same time as providing the right level of light to fit into a specific ceiling dimension. Not only is it compliant with the WELL Building Standard for Light, TrueSlim gen2 is rated UGR<19, which is compliant with all office norms (OC). These luminaires in the family are available in different lengths, color temperatures and light outputs. This offers the ultimate design flexibility and unlimited possibilities. TrueSlim gen2 luminaires are also sustainable, with high efficiency, long lifetime and the option to upgrade to wireless connectivity and control.

Benefits

  • Seamless integration in lamella ceilings

  • Office compliant lighting

Features

  • Uniform lighting with excellent glare control (UGR<19)

  • Optimized optics for optimal uniformity in office spaces

Applications

  • Offices
  • Municipal Buildings
  • Education

Warning & Safety

  • The product is IP20 and, as such, is not protected against water ingress. Therefore, we strongly recommend that the environment in which the luminaire is to be installed is suitably checked.

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and the product warranty will become void.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TrueSlim gen2 en_AA pdf 453.7 kB
Install instructions
RC720S TrueSlim gen2 installation instructions pdf 1.5 MB

Visuals

Family-Photographs-TrueSlim gen2
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-TrueSlim gen2
Multiple assets - Software Plugins

Other

Environmental product declaration
TrueSlim gen2 L1500 EPD pdf 562.4 kB
Environmental product declaration
TrueSlim gen2 L1200 EPD pdf 586.8 kB
Environmental product declaration
TrueSlim gen2 L300 EPD pdf 563.2 kB
Environmental product declaration
TrueSlim gen2 L900 EPD pdf 569.8 kB
Environmental product declaration
TrueSlim gen2 L600 EPD pdf 556.3 kB