Philips TrueSlim gen2, 26 W, L1200 mm, 3400 lm, 3000 K, Wireless, Interact Ready, UGR19, IA4

RC720S L1200 34S/830 MICB SIA IA4 D5C W3

New

Product Description

L1200 mm, Interalu SAPP ceiling version, Metal, Black RAL 9004, Sensor ready driver Interact System ready, 3400 lm, 26 W, 123 lm/W, 3000 K, 0.38;0.38, UGR19, Beam angle 70°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Cord with plug Wieland/Adels compatible 3-pole, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 910505106870
Full order code: 872110339736200

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC720S L1200 34S/830 MICB SIA IA4 D5C W3 txt 4.2 kB
Product leaflet
Localized commercial leaflet 910505106870 en_AA pdf 666.2 kB

Brochures

Install instructions
RC720S TrueSlim gen2 installation instructions pdf 1.5 MB

Visuals

Product-Photographs-910505106870_EU
Multiple assets - Visuals
Product-Diagrams-910505106870_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC720S L1200 34S/830 MICB SIA IA4 D5C W3 IES
Revit file
RC720S L1200 34S/830 MICB SIA IA4 D5C W3 910505106870 ZIP
Dialux
ULD File - RC720S L1200 34S/830 MICB SIA IA4 D5C W3 ULD
Relux
ROLF File - RC720S L1200 34S/830 MICB SIA IA4 D5C W3 ROLFZ
LDT
LDT File - RC720S L1200 34S/830 MICB SIA IA4 D5C W3 LDT

Other

Environmental product declaration
TrueSlim gen2 L1200 EPD pdf 586.8 kB