Philips TrueSlim gen2, 51 W, 2x L1200 mm, 3400 lm, 3000 K, DALI, UGR19

RC720S 1D-2L L1200 34S/830 MICB PSDD5CW5

New

Product Description

2x L1200 mm, Interalu SAPP ceiling version, Metal, Black RAL 9004, Power supply unit with DALI interface, 3400 lm, 51 W, 125 lm/W, 3000 K, 0.38;0.38, UGR19, Beam angle 70°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Cord with plug Wieland/Adels compatible 5-pole, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505106868
Full order code: 872110339734800

Specifications

Number of gear units
2 units
Driver included
Yes
Sustainability rating
Unclassified
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC720S 1D-2L L1200 34S/830 MICB PSDD5CW5 txt 4.1 kB
Product leaflet
Localized commercial leaflet 910505106868 en_AA pdf 291.1 kB

Brochures

Install instructions
RC720S TrueSlim gen2 installation instructions pdf 1.5 MB

Visuals

Product-Photographs-910505106868_EU
Multiple assets - Visuals
Product-Diagrams-910505106868_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC720S 1D-2L L1200 34S/830 MICB PSDD5CW5 IES
Revit file
RC720S 1D-2L L1200 34S/830 MICB PSDD5CW5 910505106868 ZIP
Dialux
ULD File - RC720S 1D-2L L1200 34S/830 MICB PSDD5CW5 ULD
Relux
ROLF File - RC720S 1D-2L L1200 34S/830 MICB PSDD5CW5 ROLFZ
LDT
LDT File - RC720S 1D-2L L1200 34S/830 MICB PSDD5CW5 LDT

Other

Environmental product declaration
TrueSlim gen2 L1200 EPD pdf 586.8 kB