Philips TrueSlim gen2, 13 W, L600 mm, 1700 lm, 3000 K, DALI, UGR19

RC720S L600 17S/830 MICB PSD W5

New

Product Description

L600 mm, Interalu SAPP ceiling version, Metal, Black RAL 9004, Power supply unit with DALI interface, 1700 lm, 13 W, 119 lm/W, 3000 K, 0.38;0.38, UGR19, Beam angle 70°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Cord with plug Wieland/Adels compatible 5-pole, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505106865
Full order code: 872110339731700

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC720S L600 17S/830 MICB PSD W5 txt 4.1 kB
Product leaflet
Localized commercial leaflet 910505106865 en_AA pdf 286.5 kB

Brochures

Install instructions
RC720S TrueSlim gen2 installation instructions pdf 1.5 MB

Visuals

Product-Photographs-910505106865_EU
Multiple assets - Visuals
Product-Diagrams-910505106865_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC720S L600 17S/830 MICB PSD W5 IES
Revit file
RC720S L600 17S/830 MICB PSD W5 910505106865 ZIP
Dialux
ULD File - RC720S L600 17S/830 MICB PSD W5 ULD
Relux
ROLF File - RC720S L600 17S/830 MICB PSD W5 ROLFZ
LDT
LDT File - RC720S L600 17S/830 MICB PSD W5 LDT

Other

Environmental product declaration
TrueSlim gen2 L600 EPD pdf 556.3 kB