Gardco PureForm site and area medium LED features a sleek, low profile design and optimal performance. PureForm site and area medium is designed to achieve maximum pole spacing, with lumen output up to 28,000 lumens. Multiple distribution and shielding options are availble to acheive maximum cotrol. A full range of control options provide additional energy savings.
Benefits
Sleek, low profile design blends in with architecture.
Both comfort optics and precision optics available, suitable for a range of mounting heights and lumen output.
Seamless integration with the latest controls solutions makes management easy, further enhancing value.
Features
Standard arm, wall bracket, adjustable slifitter, and retrofit arm mount available
Precision optics designed for optimal spacing and performance
Type 2, 3, 4, 5, 5W, AFR and BLC optical distributions
A full range of control options provide additional energy savings