View all 2 products

    Contemporary Square Straight Shaft Poles (SPS)

    SPS4 - enhancing your project's unique style

    Lumec
    Contemporary Square Straight Shaft Poles (SPS)

    Contemporary Square Straight Shaft Poles (SPS)

    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Made from a one-piece, 4” square (102 mm) tube of high-tensile carbon steel sealed by a rolled and flattened vertical weld seam and welded to both the top and bottom of a steel base.A 2” by 4 1/2” (51 by 114 mm) maintenance opening is complete with cover and copper ground lug. Lumec3D: Online 3D Configurator

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        Square
        Steel construction
        Available in various heights ranging from 8' to 20'

        Applications

        Bridges, Monuments, Facades
        Road and Street
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you