View all 12 products

    Medium Reach Brackets

    CN1 - adding a touch of originality to any project

    Lumec
    Medium Reach Brackets
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The CN1 mounting arm features two 2” by 3” (51 x 76 mm) rectangular extrudedaluminum arms welded to the central pole adaptor. The mounting arm includes a cast-aluminum decorative curved section welded to the central pole adaptor and the arm. The luminaire adaptor will accept a luminaire equipped with Lumec’s four-bolt mounting system.The central pole adaptor slip-fits 12“ (305 mm) into a 4” (102 mm), 5” (127 mm) or 5 9/16” (141 mm) O.D. pole or tenon.
        > The CN1 is available with the OV option that can accommodate up to two 175W ballasts.
        > For pole supplied by others, we strongly recommend the OV option. Lumec3D: Online 3D Configurator

        Benefits

        Decorative, yet durable

        Features

        Available in a variety of mounting configurations
        EPA of 2.62

        Applications

        Bridges, Monuments, Facades
        Road and Street
        Downloads
        Specification Sheets
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you