ReachElite is a premium exterior long-throw luminaire designed to light large-scale outdoor structures ranging from bridges and facades to monuments and skyscrapers. Powerful enough to hit targets over 418 m (1,373 ft) away with the 300 W luminaire, ReachElite raises the bar for optical control, performance and beam quality in LED lighting. What sets ReachElite apart from the competition is its application efficiency, high punch, and adaptability. ReachElite delivers high-quality white and color light exactly where you want it. With a 3° native beam angle ReachElite introduces a new level of precision and punch to the premium exterior LED luminaire market.
Benefits
Excels in a wide range of lighting applications including flood lighting, spot lighting, wall grazing and wall washing
Native 3° beam angle allows for the light to hit targets up to 1,487 ft away
Chromasync technology improves color consistency between all LED luminaires in a family
Features
Application adaptability—ReachElite excels in a wide range of lighting applications including flood lighting, spot lighting, wall grazing and wall washing. Optional secondary accessories combined with easy precise aiming bring ultimate in system flexibility to customize the look and performance of any project. Precision optical system allows for placement freedom.
High punch—ReachElite's High Punch optical system enables the layering of precise high quality light. Increased application efficacy is realized as a result of high illuminance sources enabling luminaire placement at far greater distances from surfaces to be illuminated. The 3° native beam angle allows the light to hit targets up to 418 m (1,373 ft) away using the 300 W luminaire, without sacrificing light efficiency or quality.
Design flexibility—ReachElite is available in three versions: 100 W, 200 W, and 300 W. Each luminaire contains either one, two, or three 100 W heads that can be aimed independently of each other. This empowers lighting designers to utilize multiple applications and beam direction in a single luminaire.
Chromasync technology improves color consistency between all LED luminaires within 2SDCM and simplifies commissioning. The color control algorithm utilizes active temperature measurement combined with the data measured during manufacturing each array. When Chromasync is enabled, color consistency between luminaires is achieved without having to manually adjust color points on each luminaire.
Flexible field-installed accessories for beam shaping, glare control and mounting allow easy project customization. Choose from a full line of high-quality accessories, from seven different spread lenses, a louver, full and half glare shields, a rock guard, and a slipfitter mount for all ReachElite luminaires. All in black.