• Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Visuals

        Product family information

        The Chlorude CHT Series uses double conversion continuous duty UPS technology capable of supporting today's most advanced lighting systems. These models allow for up to 20 single pole output circuit breakers(without trip alarm) and up to 10 single pole output circuit breakers(with trip alarm).

        Benefits

        Capable of supporting today's most advanced lighting systems

        Features

        Free standing, NEMA 1 enclosure with lockable control access panel
        Double conversion, no interruption
        Microprocessor control and diagnostic system

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product