You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        The Chicago Approved CU Series is a low profile emergency lighting unit. This unit offers rugged construction and high output halogen lighting heads paired with traditional styling.

        Benefits

        Available in two finishes that are complimentary to different spaces

        Features

        City of Chicago Approved
        Housing is constructed of durable 20-gauge steel
        Housing color options are white
        2 and 3 Head Units

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product