Projektører
Udforsk vores projektørbelysning til sportsanlæg og udendørsområder – nem at installere og designet til at imødekomme kravene i selv de mest krævende udendørs anvendelser.
FAQs
This page covers a broad range of outdoor floodlighting families spanning high-end sports, recreational, and general area applications. Families listed include ArenaVision LED gen3.5, ArenaX, OptiVision LED gen3.5, GameVision, Clearflood gen2, Tango Pro, Tango G4 LED Flood, FieldStar Floodlight, ActiStar, ActiStar Large, Coreline tempo (small, medium, large), SmartBright variants, Essential SmartBright variants, Ledinaire floodlights, and CraneMaster — covering a wide spectrum of applications and installation scales.
Families on this page carry IP66 ingress protection, making them suitable for demanding outdoor environments exposed to heavy rainfall, dust, and jet-cleaning. IK08 impact protection is available across the range, providing resistance to mechanical impact — an important consideration for sports venues, industrial areas, and public-access sites where the luminaires may be vulnerable to physical contact or ball impact.
Efficacy across the families on this page reaches up to 149 lm/W, supporting energy-conscious specifications for large-scale outdoor installations. across the inspected families, covering demands from recreational pitches to high-output area and sports floodlighting. Specifiers should validate layout and illuminance levels through photometric calculation in DIALux or Relux.
Dimmable variants are available across the range alongside fixed-output configurations. For outdoor floodlighting, DALI functions primarily as a driver-programming interface — enabling dimming curve configuration without pole access — rather than as a networked control bus. For recreational and club-level sports installations, DALI dimming is supported on compatible families. Network-level fleet management is delivered via Interact City / Interact Roadway / Interact for Outdoor Spaces; consult individual family pages for protocol availability.
A 5-year warranty applies across the range. Warranty terms can differ by country — verify the warranty period and conditions applicable in your market with the local Signify representative or authorised partner.
Photometric files (IES/LDT), product datasheets, and installation documentation are available directly from each family's product page on signify.com — navigate to the individual family listed on this page and use the Downloads section. Note that the Online Product Configurator (OPC) is not active for outdoor luminaire families; all photometric and specification downloads for sports and area floodlights are accessed via the family product pages.
This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, VDE/DIN standards (Germany), and local electrical installation codes — vary by market and are not covered here. For regulatory and compliance information specific to your installation country, visit Signify's website for your market via the country selector, where the corresponding category page lists locally compliant variants and the applicable standards.